IESNA:LM-63-2002
[TEST]P1387956
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-18)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB2B-722-U-T4W
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 2SQUARE 74W 70CRI 2200K FIXTURE w/ TYPE IV WIDE DISTRIBUTION OPTIC
[LAMP] (52) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.62A 74.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_THDi]13.6%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8279.2
TILT=NONE
52 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 74.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 44 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
978.4 1050.7 1119.0 1185.3 1245.6 1291.8 1336.0 1352.1 1348.1 1328.0 1321.9 1326.0 1352.1 1396.3 1498.7 1685.6 1918.6 2171.8 2412.9 
2613.8 2762.4 2870.9 3035.7 3192.4 3339.0 3276.7 2959.3 2625.8 2326.5 1631.3 586.6 174.8 94.4 46.2 16.1 4.0 0.0 
978.4 1044.7 1121.0 1185.3 1241.6 1291.8 1326.0 1348.1 1342.0 1321.9 1317.9 1326.0 1346.1 1390.3 1504.8 1687.6 1920.6 2143.6 2392.8 
2597.7 2746.4 2866.9 3027.6 3192.4 3353.1 3310.9 3011.5 2702.2 2388.7 1717.7 620.8 186.8 102.5 50.2 18.1 4.0 0.0 
978.4 1038.7 1111.0 1173.3 1225.5 1275.7 1311.9 1330.0 1326.0 1311.9 1303.9 1313.9 1338.0 1378.2 1464.6 1637.4 1850.3 2083.4 2310.4 
2535.4 2704.2 2850.8 3033.6 3244.6 3425.4 3541.9 3369.2 3118.0 2878.9 2220.0 1151.2 327.5 154.7 80.4 26.1 6.0 0.0 
978.4 1036.7 1103.0 1163.2 1213.5 1255.6 1285.8 1303.9 1303.9 1291.8 1285.8 1295.8 1319.9 1340.0 1396.3 1514.8 1683.6 1892.5 2113.5 
2352.6 2591.7 2832.7 3063.8 3322.9 3598.2 3821.2 3835.3 3664.5 3634.3 3355.1 2270.2 900.0 263.2 128.6 48.2 8.0 0.0 
978.4 1028.6 1090.9 1147.2 1191.4 1231.5 1257.7 1277.7 1283.8 1281.8 1275.7 1283.8 1305.9 1326.0 1358.1 1426.4 1534.9 1695.6 1888.5 
2107.5 2384.7 2666.0 2967.3 3310.9 3632.3 3933.7 4227.0 4303.4 4188.8 4223.0 3357.1 1882.5 705.2 303.4 104.5 10.0 
0.0 
978.4 1016.6 1070.8 1123.1 1165.2 1203.4 1235.6 1253.6 1263.7 1269.7 1273.7 1285.8 1307.9 1336.0 1366.1 1402.3 1474.6 1595.2 1753.9 
1944.7 2157.7 2404.8 2668.0 2951.3 3258.7 3588.1 3949.8 4319.4 4558.5 4168.8 3947.8 3168.3 1788.0 568.6 116.5 12.1 
0.0 
978.4 1016.6 1072.8 1123.1 1163.2 1201.4 1231.5 1253.6 1263.7 1269.7 1275.7 1287.8 1307.9 1340.0 1370.2 1404.3 1472.6 1577.1 1735.8 
1916.6 2131.6 2374.7 2623.8 2899.0 3196.4 3525.9 3897.5 4273.2 4548.5 4146.7 3965.8 3198.4 1870.4 570.6 116.5 12.1 
0.0 
978.4 1012.6 1054.7 1094.9 1135.1 1171.3 1205.4 1229.5 1245.6 1259.7 1277.7 1299.8 1332.0 1360.1 1384.2 1424.4 1476.6 1565.0 1675.5 
1822.2 2017.1 2232.0 2457.1 2720.2 3023.6 3357.1 3732.8 3963.8 3998.0 4237.1 3925.7 3091.9 1583.1 506.3 108.5 14.1 
0.0 
978.4 1002.5 1034.7 1070.8 1105.0 1141.1 1175.3 1207.4 1233.5 1255.6 1281.8 1311.9 1344.0 1368.2 1394.3 1436.5 1494.7 1587.1 1711.7 
1886.5 2083.4 2340.5 2605.7 2927.2 3232.5 3576.1 3764.9 3762.9 3871.4 3951.8 3873.4 2911.1 1048.7 341.5 100.5 16.1 
0.0 
978.4 994.5 1012.6 1040.7 1070.8 1105.0 1143.1 1175.3 1203.4 1237.6 1267.7 1303.9 1334.0 1358.1 1390.3 1422.4 1470.6 1557.0 1687.6 
1874.4 2105.5 2382.7 2684.1 2965.3 3274.7 3525.9 3564.0 3604.2 3640.4 3507.8 3142.1 1894.5 500.3 150.7 74.3 18.1 0.0 
978.4 988.4 996.5 1018.6 1040.7 1068.8 1103.0 1135.1 1167.3 1203.4 1239.6 1279.8 1315.9 1350.1 1382.2 1416.4 1466.6 1536.9 1651.4 
1830.2 2071.3 2372.7 2700.1 3041.7 3413.4 3650.4 3783.0 3917.6 3833.2 3397.3 2553.5 966.3 217.0 80.4 36.2 18.1 0.0 
978.4 984.4 990.5 1002.5 1026.6 1054.7 1086.9 1119.0 1151.2 1189.3 1225.5 1267.7 1309.9 1346.1 1384.2 1424.4 1478.7 1559.0 1669.5 
1852.3 2097.4 2420.9 2796.6 3234.5 3666.5 3867.4 3915.6 3857.4 3515.8 2933.2 2059.3 701.2 206.9 80.4 32.1 16.1 0.0 
978.4 976.4 978.4 994.5 1014.6 1040.7 1072.8 1105.0 1141.1 1173.3 1215.5 1255.6 1291.8 1332.0 1368.2 1404.3 1458.6 1526.9 1621.3 
1768.0 1962.8 2236.1 2565.5 2947.3 3316.9 3431.4 3367.1 3184.3 2792.6 2304.4 1559.0 506.3 162.7 72.3 32.1 16.1 0.0 
978.4 970.4 968.4 984.4 1000.5 1030.6 1058.8 1086.9 1123.1 1153.2 1183.3 1211.4 1233.5 1245.6 1255.6 1261.7 1269.7 1269.7 1261.7 
1253.6 1255.6 1267.7 1309.9 1394.3 1458.6 1336.0 1004.5 642.9 395.8 277.2 202.9 146.7 108.5 70.3 36.2 14.1 0.0 
978.4 964.3 960.3 972.4 994.5 1016.6 1046.7 1072.8 1096.9 1125.1 1147.2 1159.2 1149.2 1125.1 1082.9 1036.7 986.4 922.1 855.8 
791.6 727.3 657.0 578.6 496.2 423.9 365.6 321.4 283.3 251.1 221.0 184.8 142.6 100.5 64.3 36.2 10.0 0.0 
978.4 960.3 956.3 970.4 990.5 1016.6 1044.7 1070.8 1105.0 1131.1 1131.1 1117.0 1082.9 1040.7 994.5 950.3 904.1 837.8 761.4 
689.1 616.8 546.5 482.2 423.9 377.7 341.5 311.4 289.3 259.2 221.0 184.8 136.6 98.4 62.3 32.1 10.0 0.0 
978.4 952.3 952.3 968.4 988.4 1018.6 1048.7 1080.9 1109.0 1115.0 1105.0 1088.9 1064.8 1032.6 982.4 914.1 855.8 803.6 737.3 
659.0 576.6 510.3 454.0 413.9 377.7 347.6 331.5 311.4 307.4 291.3 227.0 194.9 156.7 104.5 56.3 12.1 0.0 
978.4 950.3 952.3 970.4 994.5 1024.6 1058.8 1084.9 1096.9 1092.9 1090.9 1086.9 1070.8 1036.7 980.4 920.1 847.8 775.5 691.1 
602.7 526.4 468.1 423.9 389.8 355.6 333.5 309.4 341.5 379.7 341.5 315.4 281.3 237.1 156.7 94.4 10.0 0.0 
978.4 950.3 954.3 974.4 1002.5 1034.7 1068.8 1084.9 1086.9 1088.9 1090.9 1086.9 1068.8 1046.7 1010.5 944.2 853.8 753.4 654.9 
560.5 482.2 423.9 381.7 349.6 325.5 291.3 311.4 343.5 323.5 303.4 277.2 265.2 194.9 134.6 74.3 10.0 0.0 
978.4 948.3 952.3 976.4 1004.5 1040.7 1070.8 1080.9 1080.9 1082.9 1084.9 1076.8 1064.8 1056.8 1028.6 964.3 867.9 745.4 622.8 
514.3 427.9 369.7 335.5 311.4 273.2 275.2 297.3 297.3 281.3 259.2 243.1 225.0 160.7 120.5 70.3 10.0 0.0 
978.4 950.3 954.3 978.4 1008.5 1046.7 1072.8 1080.9 1078.9 1084.9 1088.9 1078.9 1070.8 1062.8 1038.7 982.4 894.0 761.4 606.7 
472.1 387.7 339.5 309.4 285.3 251.1 265.2 287.3 275.2 263.2 249.1 247.1 213.0 146.7 100.5 62.3 10.0 0.0 
978.4 948.3 952.3 974.4 1004.5 1040.7 1068.8 1074.8 1072.8 1078.9 1086.9 1076.8 1074.8 1070.8 1044.7 996.5 908.1 769.5 602.7 
462.1 381.7 337.5 305.4 281.3 247.1 259.2 281.3 271.2 255.1 239.1 243.1 196.9 136.6 98.4 60.3 10.0 0.0 
